text.skipToContent text.skipToNavigation
Series SWDN

Series SWDN

With digital display
High precision, easy to use
APPLICATIONS:
- electronic vacuum/pressure switch for safety monitoring, optimization of cycle times or energy saving devices;
- it can be installed directly on the gripping point of a handling system;
- setting of the limit vacuum value and
continuous vacuum control;
- perfectly suitable for customer needs.

ELECTRIC CONNECTION:
the device is available with hardwired cable of 2 meters or can be supplied with M8 connector.
Accessories and extensions have to be ordered separately. Codes can be found at the end of this section.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Type of pressure/vacuum switch electronic with polycarbonate housing
Port with external thread G1/8 and internal thread M5
Display 3 digit display with membrane keypad for the values set up
LED integrated LED indicators for switching state
Electric connection with M8 4-pole connector or pre-wired cable of 2 meters
Full screen
Your configuration
CODING EXAMPLE
SWDN V01 P3 2
SWDN SERIES
V01 SET PRESSURE RANGE:
V01 = from -1 bar to 1 bar
P10 = from 0 bar to 10 bar
P3 TYPE OF ELECTRIC CONNECTION:
P3 = 2 PNP outputs + 1 analog output 1 - 5 V DC (this version is available with 5-pole cable only)
P4 = 2 PNP outputs
2 ELECTRIC CONNECTION:
2 = cable of 2 meters
M = M8 4 pin connector

Circular M8 4-pole connectors, Female

Protection class: IP65
Materials: PU non shielded cable


We think you are in United States.
Update your location?