text.skipToContent text.skipToNavigation
Series MSN

Series MSN

Size: 6, 10, 16, 20

The mini slides Series MSN are an optimum solution for quick and accurate movements, especially suitable for the pick & place and inserting applications common in the assembly and secondary packaging sector.  
This series is available in 4 sizes,  composed of a combination of a pneumatic cylinder and a precision ball bearing guide and is ideal for applications requiring a high movement frequency.

Equipped with an internal magnet, proximity switches can be integrated to enable position monitoring.   
Their compact and light design makes the mini slides Series MSN ideal to be used in narrow spaces and in industrial applications that require high flexibility in the movement of loads.

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Operation Double-acting
Strokes min. max See table
Operating temperature 5°C ÷ 60°C (with dry air - 20°C)
Speed 50 ÷ 500 mm/s
Operating pressure 1,5 ÷ 7 bar
Fluid Filtered air in class 7.8.4 according to ISO 8573-1 standard. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted.
Sensors CSD
Full screen
Your configuration
Coding example
MSN 10 - 30
MSN SERIES
10 SIZES
6
10
16
20
30 STROKE
(See the standard strokes table)
We think you are in United States.
Update your location?