text.skipToContent text.skipToNavigation
Series ST

Series ST

Series
Accessories
8 Products found
Actuator - ST312A020A015
Series ST
Actuator - ST312A032A020
Series ST
Actuator - ST312A032A030
Series ST
Stopper cylinder ser. st - ST312A050A030
Series ST
Actuator - ST314A020A015
Series ST
Actuator - ST314A032A020
Series ST
Actuator - ST314A050A030
Series ST
Stopper cylinder ser. st - ST319A050A030
Series ST
Full screen
Your configuration
CODING EXAMPLE
ST 31 2 A 050 A 030
ST SERIES
31 CONSTRUCTION STANDARD
31 = UNITOP
32 = ISO 21287
2 OPERATION
2 = double-acting
4 = single-acting, rear spring
9 = double-acting, rear spring
PNEUMATIC SYMBOLS
CD20 / CD08
CS15 / CS08
CS16 / CS17
A DESIGN
A = standard
R = non-rotating (for Mod. ST32 only)
050 BORE
020 = 20 mm
032 = 32 mm
040 = 40 mm (for Mod. ST32 only)
050 = 50 mm
A CONSTRUCTION
A = standard
R = with roller (for non-rotating version only)
F = with female thread (for Mod. ST32 only)
030 STROKE (see the table)
VERSION
= standard
( _ _ _ ) = extended piston rod _ _ _ mm

Stopper cylinders Mod. ST31 (UNITOP)



Ø BG G ØD ØD1 ØD4 ØD7 E EE E1 L LA L1 PL RT T2 TG ZA ZB
20 18,5 12 12 26 6 4 35,5 G1/8 M2 38 5 11,5 8 M5 4,5 22 38 49,5
32 21,5 14,5 20 38 6 5 50 G1/8 M3 52 5 16 8 M6 4,5 32 45 60,5
50 20 14,5 32 53 6 6 68 G1/8 M3 71 6 24 8 M8 4,5 50 46 69,5


We think you are in United States.
Update your location?