text.skipToContent text.skipToNavigation
Series MST

Series MST

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
MST 12 - 40
MST SERIES
12 SIZE
6
8
12
16
20
25
40 STROKE
(See the standard strokes table)

MST mini-slide, size 8 - dimensions



Mod. M2 M F F2 R G H N1+ N+ Q K K
MST12-10 40 15 15 40 35 34,5 71 80 70 4 2 2
MST12-20 40 15 15 40 35 44,5 71 80 70 4 2 2
MST12-30 40 15 15 40 35 54,5 71 80 70 4 2 3
MST12-40 25 42 17 25 50 64,5 83 92 82 4 3 3
MST12-50 36 51 15 36 35 74,5 103 112 102 6 3 4
MST12-75 72 61 25 36 55 99,5 149 158 148 6 4 5
MST12-100 76 111 35 38 65 124,5 203 212 202 6 5


We think you are in United States.
Update your location?