text.skipToContent text.skipToNavigation
Series NPM - NPR

Series NPM - NPR

These spring plungers are used in situations where significant height differences of the workpiece have to be compensated for.
Thread size M3, M5, G1/8, G1/4, plunger stroke length from 5 to 75 mm.
The spring plungers are used in situations where significant height differences of the workpieces have to be compensated for.
The spring provides furthermore a gentle approach towards the workpiece without further complex controls in fully automated system, which is important when handling sensitive workpieces.

Applications:
- Handling of parts with different heights (for example curved metal sheets)
- Handling of a very fragile parts (for example glass sheets), or parts with a delicate surface
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description - spring plunger consisting of a high-strength steel rod
- guide sleeve
- lower spring
- threaded fitting (internal thread for suction pads until M5, otherwise external thread)
Full screen
Your configuration
Coding example
NPM - FM - 1/4 - 75
NPM SERIES
NPM = spring plunger
NPR = spring plunger - non-rotating
FM THREAD VERSION
FM = female/male
FF = female/female
1/4 THREAD
M3 = M3
M5 = M5
1/8 = G1/8
1/4 = G1/4
75 COMPENSATION STROKE
05 = 5 mm
10 = 10 mm
15 = 15 mm
20 = 20 mm
25 = 25 mm
50 = 50 mm
75 = 75 mm
We think you are in United States.
Update your location?