text.skipToContent text.skipToNavigation
Series VNV

Series VNV

These check valves are mainly used on vacuum gripper systems containing multiple suction pads in order to shut off individual suction pads which are not covered.
Thread size M5, G1/8, G1/4, G3/8, G1/2
The check valves Series VNV are mainly used on vacuum gripper systems containing multiple suction pads in order to shut off individual suction pads which are not covered or accidently pulled away from the workpiece. In this way the gripper system can operate correctly maintaining the vacuum level necessary for the application.

Applications:
- Handling objects with different shape and dimensions with the same gripping system
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Description - ball seat valve with fixed bypass function
- aluminium body with internal elements in brass
- integrated dirt filter
Coding example
VNV - MF - M5
VNV SERIES
VNV = Check valve
MF THREAD VERSION
MF= G1 male/G2 female
FM = G1 female/G2 male
M5 THREAD
M5 = M5
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8 (MF version only)
1/2 = G1/2
We think you are in United States.
Update your location?