text.skipToContent text.skipToNavigation
Series VTOF

Series VTOF

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
Coding example
VT O F - 0040-020 N - M3 M
VT SERIES
VT = suction pad
O SHAPE
O = oval
F VERSION
F = flat
0040-020 DIMENSIONS
0040-020 = 4,0 x 2,0 mm
0070-035 = 7,0 x 3,5 mm
0150-050 = 15,0 x 5,0 mm
0180-060 = 18,0 x 6,0 mm
0300-100 = 30,0 x 10,0 mm
0450-150 = 45,0 x 15,0 mm
0600-200 = 60,0 x 20,0 mm
0750-250 = 75,0 x 25,0 mm
0900-300 = 90,0 x 30,0 mm
N MATERIALS
N= NBR
S = Silicone
M3 THREAD SIZE
M3 = M3
M5 = M5
1/8 = G1/8
1/4 = G1/4
M THREAD
M = male
F = female

Series VTOF suction pad - female thread

* = N for suction pad in NBR - S for suction pad in Silicone (add the required letter when placing an order)



Suction pad with nipple B1 B dn G1 H LG1 L1 L SW1 Z Suction pad Nipple
VTOF-0150-050*-M5F 5,5 5,0 1,2 M5 F 22 5,5 15,5 15 8 0,7 VTOF-0150-050* NPV-C-M5-F
VTOF-0180-060*-M5F 7,0 6,0 1,5 M5 F 22 5,5 18,5 18 8 0,8 VTOF-0180-060* NPV-C-M5-F
VTOF-0300-100*-1/8F 11,5 9,4 2,5 G1/8 F 25 9,0 30,5 30 14 1,5 VTOF-0300-100* NPV-P-1/8-F
VTOF-0450-150*-1/4F 16,5 14,4 3,0 G1/4 F 36 12,0 46,0 45 17 2,0 VTOF-0450-150* NPV-Q-1/4-F
VTOF-0600-200*-1/4F 22,0 20,0 3,5 G1/4 F 36 12,0 61,0 60 17 2,5 VTOF-0600-200* NPV-Q-1/4-F
VTOF-0750-250*-1/4F 27,5 25,0 3,5 G1/4 F 36 12,0 77,0 75 17 2,8 VTOF-0750-250* NPV-Q-1/4-F
VTOF-0900-300*-1/4F 33,0 30,0 3,5 G1/4 F 36 12,0 92,5 90 17 3,5 VTOF-0900-300* NPV-Q-1/4-F

Tolerances on dimensions for elastomer parts according to M3 - DIN 7715
We think you are in United States.
Update your location?