text.skipToContent text.skipToNavigation
Series MD

Series MD

PR02 = regulator with relieving
 
Series
Accessories
2 Products found
Regulator ser. md - MD1-R000-1/4
Series MD
Regulator - MD1-R000-3/8
Series MD
Full screen
Your configuration
CODING EXAMPLE
MD 1 R T 0 0 1/4
MD SERIES
1 SIZE:
1 = 42 mm
R TYPE OF REGULATOR:
R = pressure regulator
M = Manifold pressure regulator
T OPERATING PRESSURE (1 bar = 14,5 psi):
0 = 0.5 ÷ 10 bar
2 = 0.5 ÷ 2 bar
4 = 0.5 ÷ 4 bar
7 = 0.5 ÷ 7 bar
T = calibrated **
B = locked **
0 DESIGN TYPE:
0 = with relieving
1 = without relieving
2 = with relieving and by-pass valve (only for R regulator)
3 = without relieving, with by-pass valve (only for R regulator)
0 PRESSURE GAUGE:
0 = without pressure gauge (with 1/8 port)
1/4 PORTS (IN - OUT)*:
= without cartridges
1/8 = G1/8
1/4 = G1/4
3/8 = G3/8
6 = tube Ø6
8 = tube Ø8
10 = tube Ø10
* NOTE: if the inlet (IN) cartridge is different from the outlet (OUT) cartridge, both dimensions shall be indicated.
Example: MD1-R020-1/4-10
** NOTE: IF THE REGULATOR IS CALIBRATED OR LOCKED, AFTER THE PORTS ADD THE INLET PRESSURE “■” AND THE OUTLET PRESSURE “●”

INLET PRESSURE:
■ = enter the SUPPLY pressure value

OUTLET PRESSURE:
● = enter the OUTLET pressure value for the LOCKED regulator or
the maximum value of the ADJUSTABLE pressure for the CALIBRATED regulator

Example of a calibrated regulator with Inlet Pressure = 6.3 bar and Outlet Pressure = 4.5 bar
Complete part number: MD1-RT00-1/4-6.3-4.5

Series MD pressure regulators



Mod. A B C D E F H I L M N P Q R S T U V W Weight (kg) Weight (kg)
MD1-R000 - G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2
MD1-R000-1/8 G1/8 G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2
MD1-R000-1/4 G1/4 G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2
MD1-R000-3/8 G3/8 G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2
MD1-R000-6 Ø6 G1/8 47 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2
MD1-R000-8 Ø8 G1/8 62 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2
MD1-R000-10 Ø10 G1/8 62 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2 0,2


Pressure regulators for BPA- ...R1



Mod. A B C D E F H I L M N P Q R S T U V W Weight (g)
MD1-R000 - G1/8 42 Ø28 42 M28x1,5 26,2 43 Ø4 16 102 22,7 4 53,2 27 34,6 0 ÷ 11 10,5 48,8 0,2


We think you are in United States.
Update your location?