text.skipToContent text.skipToNavigation
Series D2

Series D2

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
CODING EXAMPLE - FIELDBUS VERSION
DM C 2 01 W R A - 2A2Q - 2B2BQH4DX4B - 3M2L3M2B2C - E R
DM MODULAR ISLAND
C VALVE
C= VC Model
2 SIZE
2 = 16 mm
01 PROTOCOL
00 = Base without Fieldbus coverage
01 = PROFIBUS
03 = CANopen
04 = Ethernet/IP

05 = Ethercat
06 = PROFINET
07 = IO-LINK (not configurable with input and output modules)
W INTERFACE
O = without interface
W = WLAN
R MANUAL OVERRIDE
P = push button
R = with push and turn device
A SERVO-PILOT SUPPLY
A = internal
B = external
2A2Q INPUT AND OUTPUT MODULES
0 = without
A = 8 digital inputs M8
B = 16 digital inputs, terminal block connection
C = 2 analog inputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA) M12
D = 2 analog inputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA), terminal block
E = 2 inputs, BRIDGE M12
F = 2 inputs, BRIDGE, TERMINAL BLOCK CONNECTION
G = 2 inputs, RTD M12 (PT100, PT200, PT500, PT1000)
H = 2 inputs, RTD TERMINAL BLOCK CONNECTION (PT100, PT200, PT500, PT1000)
 

L = 2 inputs, TC M12 (THERMOCOUPLES)
M = 2 inputs, TC TERMINAL BLOCK CONNECTION (THERMOCOUPLES)
P = 8 digital inputs (4 M12 connectors) 
Q = 8 digital outputs M8  R = 16 digital outputs, terminal block connection
R = 16 digital outputs, terminal block connection
S = subnet expansion module
T = 2 analog outputs (config. 0-10V,±10V,0-20mA, 4-20mA,±20mA), M12
U = 2 analog outputs (config. 0-10V,±10V,0-20mA,4-20mA,±20mA), terminal block (Push-in)
Y = 8 digital outputs (4 M12 connectors)
W **** = closed base without I/O cover
2B2BQH4DX4B SUBBASES
Metric: 
B = Cartridges tube Ø6
C = Cartridges tube Ø8
D = Cartridges tube Ø10

SUBBASE DIAPHRAGM # 
Q = Diaphragm on channels 1, 3, 5
R = Diaphragm on channel 1
S = Diaphragm on channels 3 and 5

WITH DIAPHRAGM AND EXTERNAL SERVO-PILOT SUPPLY # 
QT = Diaphragm on channels 1, 3, 5; 12/14 External
RT = Diaphragm on channel 1; 12/14 External
ST = Diaphragm on channels 3, 5; 12/14 External

WITH DIAPHRAGM AND INTEGRATED SILENCER # 
QH = Diaphragm on channels 1, 3, 5
RH = Diaphragm on channel 1
SH = Diaphragm on channels 3, 5

SUBBASE FOR ADDITIONAL FLOW # 
X = Supply (1) and exhausts (3, 5)
XH = Supply (1) and exhausts (3, 5) with integrated silencer

INTERFACE SUBBASE FOR ADDITIONAL FLOW WITH EXTERNAL SERVO-PILOT SUPPLY # 
XT = Additional supply (1) and exhausts (3, 5)

FOR POWER SUPPLY # 
K = separation of power supply
Z = separation of power supply - diaphragm on channel 1
# = these subbases are already provided with cartridges for tube Ø8, Ø5/16”

Inches:
L = cartridge tube Ø1/4”
C = cartridge tube Ø5/16”
P = cartridge tube Ø3/8”

J = subbase (D5) for servo-pilot control through solenoid valve (E;F) *
3M2L3M2B2C VALVES
M = 5/2 monostable
B = 5/2 bistable
C = 2x3/2 NC
A = 2x3/2 NO
G = 1x3/2 NC + 1x3/2 NO
V = 5/3 CC
K = 5/3 CO
N = 5 /3 CP

L = free position
W = position without valve
E = 3/2 NC for internal servo-pilot control (Line 1) **
F = 3/2 NC for external servo-pilot control **
D = 2x2/2 NC
H = 2x2/2 NO
R = 1x2/2 NC + 1x2/2 NO
E TERMINAL PLATES
Fittings on tube ports 1, 3, 5
Metric:
D = cartridge tube Ø10
E = cartridge tube Ø12
F = Cartridge tube Ø14



DS = cartridge tube Ø10 with external silencer (2939-10)
ES = cartridge tube Ø10 and external silencer (2939-12)
 


Inches:
P = cartridge tube Ø3/8”
R = cartridge tube Ø1/2”
R FIXING TYPE
= direct
R = DIN rail
* = The subbase is equipped with a cartridge Ø4 (Ø5/32”).
** = Solenoid valve for subbase model J. *** = With the 00 protocol, the possible interface is 0, for example: DMC2000RA-...
**** = The closed base without I/O cover always has to be put after the other modules, if present. For example: DMC201WRA-2A2QW...
The choice of the cartridge made in the Terminal Plates section is also valid for the diaphragm and additional subbases. QT, RT, ST, XT models have a 12/14 cartridge tube Ø4 (Ø5/32”).

FIELDBUS version


1-16/26  results
We think you are in United States.
Update your location?