text.skipToContent text.skipToNavigation
Mod. 7950

Mod. 7950

Full screen
Your configuration

Fittings Mod. 7950



Mod. B L L1 Weight [g]
7950 4 4 37 14 1
7950 6 6 39 15 1
7950 8 8 41 16 1
7950 10 10 44 18,5 1
7950 12 12 49 19 1


Fittings Mod. 7950



Mod. B L L1 Weight [g]
7950 4 4 37 14 1
7950 6 6 39 15 1
7950 8 8 41 16 1
7950 10 10 44 18,5 1
7950 12 12 49 19 1


Fittings Mod. 7950



Mod. B L L1 Weight [g]
7950 4 4 37 14 1
7950 6 6 39 15 1
7950 8 8 41 16 1
7950 10 10 44 18,5 1
7950 12 12 49 19 1


Fittings Mod. 7950



Mod. B L L1 Weight [g]
7950 4 4 37 14 1
7950 6 6 39 15 1
7950 8 8 41 16 1
7950 10 10 44 18,5 1
7950 12 12 49 19 1


Fittings Mod. 7950



Mod. B L L1 Weight [g]
7950 4 4 37 14 1
7950 6 6 39 15 1
7950 8 8 41 16 1
7950 10 10 44 18,5 1
7950 12 12 49 19 1


We think you are in United States.
Update your location?