text.skipToContent text.skipToNavigation

751-000-36

Name of Series   7
Actuation   Pneumatic,  monostable
Size   Size 26
Number of ways - function   5/2
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
Full screen
Your configuration

5/2-way solenoid valves ISO 26 mm - 18 mm, monostable

The following is supplied:
1x interface seal
2x fixing screws

VP07



Mod. Size ISO B B1 L1 L2 H H1 Min. operating pressure
751-000-36 26 mm 26,5 19 99,7 49,85 39 40,5 3 bar


We think you are in United States.
Update your location?