text.skipToContent text.skipToNavigation

751-000-P16-15-W23

Name of Series   7
Actuation   Electro-pneumatic,  monostable
Solenoid voltage   24V DC
Size   Size 26
Connections   2 pins (Series W, 24V - 48V DC)
Solenoid type   Series W (24V - 48V DC only)
Number of ways - function   5/2
Solenoid interface   15x15
Accessories
there are no salable codes online
Look in the "Accessory" tab for the Configurator
We think you are in United States.
Update your location?