Pneumatic mini slides
Series MST
Size: 6, 8, 12, 16, 20, 25
The pneumatic slides Series MST are the ideal solution for applications that require high strength and accurate positioning. The combination of a pneumatic cylinder with double piston and a precision roller guide enables a highly accurate positioning, reducing positioning errors to a minimum while enhancing the overall efficiency of the system.
Series MST is available in different sizes and strokes and is adjustable using special accessories that increase the adaptability and versatility of the product. Equipped with an internal magnet, proximity switches can be integrated for position monitoring.
Series MST is available in different sizes and strokes and is adjustable using special accessories that increase the adaptability and versatility of the product. Equipped with an internal magnet, proximity switches can be integrated for position monitoring.
Series
Accessories
Mini-slides - MST16-100
Mini-slides - MST16-125
Mini-slides - MST20-10
Mini-slides - MST20-20
Mini-slides - MST20-30
Mini-slides - MST20-40
Mini-slides - MST20-50
Mini-slides - MST20-75
Mini-slides - MST20-100
Mini-slides - MST20-125
Mini-slides - MST20-150
Mini-slides - MST25-10
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Operation | double-acting |
Strokes min. max | see table |
Operating temperature | 5°C ÷ 60°C (with dry air - 20°C) |
Speed | 50 ÷ 500 mm/s |
Operating pressure | 1,5 ÷ 7 bar |
Fluid | filtered air in class 7.8.4 according to ISO 8573-1 standard. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted |
Sensors | CSD |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
MST | 12 | - | 40 |
MST | SERIES |
12 |
SIZE 6 8 12 16 20 25 |
40 |
STROKE (See the standard strokes table) |