text.skipToContent text.skipToNavigation
Mod. CS-LW05HB

Mod. CS-LW05HB

Cable for power supply and control of blow-off and suction valves, single connector
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Cable with straight M12 - 5 pin connectors Mod. CS-LW05HB



Mod. Description Type of connector Connection L [cable length] (m)
CS-LW05HB-E100 moulded cable straight M12, 5 pin male/female 1
CS-LW05HB-E200 moulded cable straight M12, 5 pin male/female 2


Cable with straight M12 - 5 pin connectors



Mod. Description Type of connector Connection L [cable length] (m)
CS-LW05HB-E100 moulded cable straight M12, 5 pin male/female 1
CS-LW05HB-E200 moulded cable straight M12, 5 pin male/female 2


We think you are in United States.
Update your location?