text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Reducer junction
Full screen
Your configuration

Fitting Mod. 6800 Micro



Mod. A F G L T Weight [g]
6800 3-4 3 5.8 4 26 16.5 2


We think you are in United States.
Update your location?