Accessories
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Tubes Mod. TRN
Mod. | D/d | Max pressure at 23°C (bar) | Weight (g/m) | Bend radius (mm) | Lot (m) |
TRN 4/2 | 4/2 | 44 | 9,7 | 16 | 100 |
TRN 5/3 | 5/3 | 33 | 12,9 | 20 | 100 |
TRN 6/4 | 6/4 | 28 | 16,2 | 30 | 100 |
TRN 8/6 | 8/6 | 20 | 22,6 | 40 | 100 |
TRN 10/8 | 10/8 | 16 | 29,1 | 60 | 50 |
TRN 12/10 | 12/10 | 12 | 35,6 | 85 | 50 |
Tubes Mod. TRN
Black tubes in polyamide (PA12) According to standards:
- DIN 74324 (except for Mod. TRN 10/7-N)
- REACH REGULATION (EC N°1907/2006)
- EUROPEAN DIRECTIVE RoHS n° 2002/95/EC
Mod. | D/d | MAX pressure at 23°C (bar) | Weight (g/m) | Min. curve radius min. (mm) | Operating temperature (°C) | Size |
TRN 4/2 NX | 4/2 | 49 | 9,6 | 16 | -55°C ÷ +100°C | 50 |
TRN 6/4 NX | 6x1 | 29 | 16 | 30 | -55°C ÷ +100°C | 100 |
TRN 8/6 NX | 8x1 | 21 | 22,4 | 40 | -55°C ÷ +100°C | 100 |
TRN 10/7-N | 10x1,5 | 23 | 41,2 | 58 | -40°C ÷ +80°C | 50 |
TRN 10/7,5 N | 10x1,25 | 20 | 39,4 | 60 | -40°C ÷ +80°C | 50 |
TRN 10/8 NX | 10x1 | 16 | 28,8 | 60 | -55°C ÷ +100°C | 50 |
TRN 12/9 NX | 12x1,5 | 21 | 50,4 | 60 | -55°C ÷ +100°C | 50 |
TRN 15/12 NX | 15x1,5 | 16 | 64,9 | 90 | -55°C ÷ +100°C | 50 |
TRN 16/12 NX | 16x2 | 21 | 89,7 | 95 | -55°C ÷ +100°C | 50 |
TRN 18/14 NX | 18x2 | 18 | 102,5 | 100 | -55°C ÷ +100°C | 50 |