Rotary cylinders
Series 30
Non magnetic, cushioned and not cushioned
ø 50, 63, 80, 100 mm
Rotational angles: 90° and 180°
ø 50, 63, 80, 100 mm
Rotational angles: 90° and 180°
Series 30 rotary cylinders are made of a special Aluminium profile.
Their compact dimensions and clean lines give a good aesthetic appearance.
A unique wear resistant guide block gives increased service life to the unit.
Positioning gears are provided for the rotations.
On the heads there is a screw which allows rotation to be adjusted by ± 5°.
Their compact dimensions and clean lines give a good aesthetic appearance.
A unique wear resistant guide block gives increased service life to the unit.
Positioning gears are provided for the rotations.
On the heads there is a screw which allows rotation to be adjusted by ± 5°.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Type of construction | Profile |
Operation | Double acting |
Materials | Aluminium profile body & end blocks - NBR seals - other parts - hardened steel |
Mounting | By means of holes in body |
Bore | ø 50, 63, 80, 100 mm |
Installation | In any position |
Working temperature | 0°C ÷ 50°C (- 20°C on dry air) |
Standard rotation | 90° - 180° |
Operating pressure | 0.5 ÷ 10 bar |
Fluid | Clean air with or without lubrication |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
30 | - | 050 | / | 090 | - | 3 |
30 | SERIES |
PNEUMATIC SYMBOL CD17 |
050 |
BORE 050 = 50 mm 063 = 63 mm 080 = 80 mm 100 = 100 mm |
|
090 |
ROTATIONAL ANGLES 090 = 90° 180 = 180° |
|
3 |
VERSION = cushioned 3 = not cushioned |