Adjustable-diaphragm pressure switches
Series PM
Supplied with a rubber cap providing protection class IP54.
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
Mod. | Function | Max. voltage | Max Power | Service Type | Insulation voltage | Symbol |
PM11-NC | NC = normally closed | 48 V AC DC | 24 VA | Heavy | 500 V | PMNC |
PM11-NA | NA = normally open | 48 V AC DC | 24 VA | Heavy | 500 V | PMNO |
PM11-NC-OX1 | NC = normally closed | 48 V AC DC | 24 VA | Heavy | 500 V | PMNC |
PM11-NCEX | NC = normally closed | 48 V AC DC | 24 VA | Heavy | 500 V | PMNC |
PM11-NA-OX1 | NA = normally open | 48 V AC DC | 24 VA | Heavy | 500 V | PMNO |
PM11-NAEX | NA = normally open | 48 V AC DC | 24 VA | Heavy | 500 V | PMNO |