Analog Input Module Mod. ME4-E000-A*, ME4-G000-A* and ME4-L000-A*
Modules electrical
2x tie-rods
Analog Input Module Mod. ME4-E000-A*, ME4-G000-A* and ME4-L000-A*
The analog input module can be connected at the left of the CPU module and can be placed in any order with other, both digital and analog Input/Output devices.
Analog, 2-channel Bridge module (ME4-E000-A*): Sensor data acquisition module with Resistor Bridge-type (4-wire) output, like strain gauge, non isolated. The module is able to process the two channel inputs with gain factor from 1mV/V to 255mV/V, with a resolution of up to 24bit. Supply voltage of the sensor +5V (max 0,05A/channel). The output is protected against short-circuit.
Analog, 2-channel RTD module (ME4-G000-A*): RTD Temperature sensor data acquisition module, in 2/3/4-wire configuration, non isolated. The module is able to process the following sensor types: PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, with a resolution of up to 16bit. Typical measuring fields range from -200 ÷ +850 °C (PT sensors) and -60 ÷ +250 °C (Ni sensors) Analog, 2-channel TC (thermocouples) module (ME4-L000-A*):
TC temperature sensor data acquisition module in 2-wire configuration, non isolated. The module is able to process the following sensor types: J, K, B, E, N, R, S, T, with a resolution of up to 16bit.
All modules are equipped with diagnostics (Status). The characteristics of the single input can be configured by a software for all analog module types. The modules are available both in the version with two M12 connectors with 5 contacts, and in the terminal block version with Push-in spring connection.
Mod. | Coding reference | Number of analog inputs | Connection | Number of connectors | Dimension | Signalling | Absorption | Protection class | Operating temperature | Weight |
ME4-E000-AL | E | 2 M12 bridge inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-E000-AT | F | 2 bridge inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-G000-AL | G | 2 RTD M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-G000-AT | H | 2 RTD inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-L000-AL | L | 2 TC M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-L000-AT | M | 2 TC inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
Analog Input Module Mod. ME4-E000-A*, ME4-G000-A* and ME4-L000-A*
The analog input module can be connected at the left of the CPU module and can be placed in any order with other, both digital and analog Input/Output devices.
Analog, 2-channel Bridge module (ME4-E000-A*): Sensor data acquisition module with Resistor Bridge-type (4-wire) output, like strain gauge, non isolated. The module is able to process the two channel inputs with gain factor from 1mV/V to 255mV/V, with a resolution of up to 24bit. Supply voltage of the sensor +5V (max 0,05A/channel). The output is protected against short-circuit.
Analog, 2-channel RTD module (ME4-G000-A*): RTD Temperature sensor data acquisition module, in 2/3/4-wire configuration, non isolated. The module is able to process the following sensor types: PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, with a resolution of up to 16bit. Typical measuring fields range from -200 ÷ +850 °C (PT sensors) and -60 ÷ +250 °C (Ni sensors) Analog, 2-channel TC (thermocouples) module (ME4-L000-A*):
TC temperature sensor data acquisition module in 2-wire configuration, non isolated. The module is able to process the following sensor types: J, K, B, E, N, R, S, T, with a resolution of up to 16bit.
All modules are equipped with diagnostics (Status). The characteristics of the single input can be configured by a software for all analog module types. The modules are available both in the version with two M12 connectors with 5 contacts, and in the terminal block version with Push-in spring connection.
Mod. | Coding reference | Number of analog inputs | Connection | Number of connectors | Dimension | Signalling | Absorption | Protection class | Operating temperature | Weight |
ME4-E000-AL | E | 2 M12 bridge inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-E000-AT | F | 2 bridge inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-G000-AL | G | 2 RTD M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-G000-AT | H | 2 RTD inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-L000-AL | L | 2 TC M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-L000-AT | M | 2 TC inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
Analog Input Module Mod. ME4-E000-A*, ME4-G000-A* and ME4-L000-A*
The analog input module can be connected at the left of the CPU module and can be placed in any order with other, both digital and analog Input/Output devices.
Analog, 2-channel Bridge module (ME4-E000-A*): Sensor data acquisition module with Resistor Bridge-type (4-wire) output, like strain gauge, non isolated. The module is able to process the two channel inputs with gain factor from 1mV/V to 255mV/V, with a resolution of up to 24bit. Supply voltage of the sensor +5V (max 0,05A/channel). The output is protected against short-circuit.
Analog, 2-channel RTD module (ME4-G000-A*): RTD Temperature sensor data acquisition module, in 2/3/4-wire configuration, non isolated. The module is able to process the following sensor types: PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, with a resolution of up to 16bit. Typical measuring fields range from -200 ÷ +850 °C (PT sensors) and -60 ÷ +250 °C (Ni sensors) Analog, 2-channel TC (thermocouples) module (ME4-L000-A*):
TC temperature sensor data acquisition module in 2-wire configuration, non isolated. The module is able to process the following sensor types: J, K, B, E, N, R, S, T, with a resolution of up to 16bit.
All modules are equipped with diagnostics (Status). The characteristics of the single input can be configured by a software for all analog module types. The modules are available both in the version with two M12 connectors with 5 contacts, and in the terminal block version with Push-in spring connection.
Mod. | Coding reference | Number of analog inputs | Connection | Number of connectors | Dimension | Signalling | Absorption | Protection class | Operating temperature | Weight |
ME4-E000-AL | E | 2 M12 bridge inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-E000-AT | F | 2 bridge inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-G000-AL | G | 2 RTD M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-G000-AT | H | 2 RTD inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-L000-AL | L | 2 TC M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-L000-AT | M | 2 TC inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
Analog Input Module Mod. ME4-E000-A*, ME4-G000-A* and ME4-L000-A*
The analog input module can be connected at the left of the CPU module and can be placed in any order with other, both digital and analog Input/Output devices.
Analog, 2-channel Bridge module (ME4-E000-A*): Sensor data acquisition module with Resistor Bridge-type (4-wire) output, like strain gauge, non isolated. The module is able to process the two channel inputs with gain factor from 1mV/V to 255mV/V, with a resolution of up to 24bit. Supply voltage of the sensor +5V (max 0,05A/channel). The output is protected against short-circuit.
Analog, 2-channel RTD module (ME4-G000-A*): RTD Temperature sensor data acquisition module, in 2/3/4-wire configuration, non isolated. The module is able to process the following sensor types: PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, with a resolution of up to 16bit. Typical measuring fields range from -200 ÷ +850 °C (PT sensors) and -60 ÷ +250 °C (Ni sensors) Analog, 2-channel TC (thermocouples) module (ME4-L000-A*):
TC temperature sensor data acquisition module in 2-wire configuration, non isolated. The module is able to process the following sensor types: J, K, B, E, N, R, S, T, with a resolution of up to 16bit.
All modules are equipped with diagnostics (Status). The characteristics of the single input can be configured by a software for all analog module types. The modules are available both in the version with two M12 connectors with 5 contacts, and in the terminal block version with Push-in spring connection.
Mod. | Coding reference | Number of analog inputs | Connection | Number of connectors | Dimension | Signalling | Absorption | Protection class | Operating temperature | Weight |
ME4-E000-AL | E | 2 M12 bridge inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-E000-AT | F | 2 bridge inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-G000-AL | G | 2 RTD M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-G000-AT | H | 2 RTD inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-L000-AL | L | 2 TC M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-L000-AT | M | 2 TC inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
Analog Input Module Mod. ME4-E000-A*, ME4-G000-A* and ME4-L000-A*
The analog input module can be connected at the left of the CPU module and can be placed in any order with other, both digital and analog Input/Output devices.
Analog, 2-channel Bridge module (ME4-E000-A*): Sensor data acquisition module with Resistor Bridge-type (4-wire) output, like strain gauge, non isolated. The module is able to process the two channel inputs with gain factor from 1mV/V to 255mV/V, with a resolution of up to 24bit. Supply voltage of the sensor +5V (max 0,05A/channel). The output is protected against short-circuit.
Analog, 2-channel RTD module (ME4-G000-A*): RTD Temperature sensor data acquisition module, in 2/3/4-wire configuration, non isolated. The module is able to process the following sensor types: PT100, PT200, PT500, PT1000, Ni100, Ni120, Ni1000, with a resolution of up to 16bit. Typical measuring fields range from -200 ÷ +850 °C (PT sensors) and -60 ÷ +250 °C (Ni sensors) Analog, 2-channel TC (thermocouples) module (ME4-L000-A*):
TC temperature sensor data acquisition module in 2-wire configuration, non isolated. The module is able to process the following sensor types: J, K, B, E, N, R, S, T, with a resolution of up to 16bit.
All modules are equipped with diagnostics (Status). The characteristics of the single input can be configured by a software for all analog module types. The modules are available both in the version with two M12 connectors with 5 contacts, and in the terminal block version with Push-in spring connection.
Mod. | Coding reference | Number of analog inputs | Connection | Number of connectors | Dimension | Signalling | Absorption | Protection class | Operating temperature | Weight |
ME4-E000-AL | E | 2 M12 bridge inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-E000-AT | F | 2 bridge inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-G000-AL | G | 2 RTD M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-G000-AT | H | 2 RTD inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-L000-AL | L | 2 TC M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-L000-AT | M | 2 TC inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
Mod. | Coding reference | Number of analog inputs | Connection | Number of connectors | Dimension | Signalling | Absorption | Protection class | Operating temperature | Weight |
ME4-E000-AL | E | 2 M12 bridge inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-E000-AT | F | 2 bridge inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-G000-AL | G | 2 RTD M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-G000-AT | H | 2 RTD inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |
ME4-L000-AL | L | 2 TC M12 inputs | M12 A 5-pin female | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP65 | 0 ÷ 50°C | 110 g |
ME4-L000-AT | M | 2 TC inputs with terminal block (Push-in) | Terminal block (Push-in) 5-pin | 2 | 122x35,6 mm | 2 yellow led 1 red led | max 20 mA | IP20 | 0 ÷ 50°C | 110 g |