text.skipToContent text.skipToNavigation

Modules electrical

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Analog input/output module Mod. ME3-****-AL

The analog input/output module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet. It has two M12 A 5 female pin connections and it can be configured as 2 analog Outputs or 2 Inputs or 1 Input + 1 Output. Every output or input occupies 12 digital I/O, in order to create a 12 bit digital/analogic conversion, for both inputs and outputs available in the versions from 0-10 V DC and from 4-20mA.
The refreshment time of the analog devices is submitted to the delay of the subnet and therefore to its topology. An average delay is less than 6 ms, to which the delay of the main network managed by the PLC has to be added.



Mod. Coding reference Number of analog inputs Number of analog outputs Connection
ME3-C000-AL C 2 inputs 4-20 mA - 2x M12 A 5 pin female
ME3-D000-AL D 2 inputs 0-10 V - 2x M12 A 5 pin female
ME3-E000-AL E 1 input 4-20 mA + 1 input 0-10 V - 2x M12 A 5 pin female
ME3-00U0-AL U - 1 output 4-20 mA + 1 output 0-10 V 2x M12 A 5 pin female
ME3-00R0-AL R - 2 outputs 4-20 mA 2x M12 A 5 pin female
ME3-00T0-AL T - 2 outputs 0-10 V 2x M12 A 5 pin female
ME3-00Z0-AL Z 1 input 4-20 mA 1 output 4-20 mA 2x M12 A 5 pin female
ME3-00K0-AL K 1 input 0-10 V 1 output 0-10 V 2x M12 A 5 pin female
ME3-00V0-AL V 1 input 0-10 V 1 output 4-20 mA 2x M12 A 5 pin female
ME3-00Y0-AL Y 1 input 4-20 mA 1 output 0-10 V 2x M12 A 5 pin female


Analog input/output module Mod. ME3-****-AL

The analog input/output module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet. It has two M12 A 5 female pin connections and it can be configured as 2 analog Outputs or 2 Inputs or 1 Input + 1 Output. Every output or input occupies 12 digital I/O, in order to create a 12 bit digital/analogic conversion, for both inputs and outputs available in the versions from 0-10 V DC and from 4-20mA.
The refreshment time of the analog devices is submitted to the delay of the subnet and therefore to its topology. An average delay is less than 6 ms, to which the delay of the main network managed by the PLC has to be added.



Mod. Coding reference Number of analog inputs Number of analog outputs Connection
ME3-C000-AL C 2 inputs 4-20 mA - 2x M12 A 5 pin female
ME3-D000-AL D 2 inputs 0-10 V - 2x M12 A 5 pin female
ME3-E000-AL E 1 input 4-20 mA + 1 input 0-10 V - 2x M12 A 5 pin female
ME3-00U0-AL U - 1 output 4-20 mA + 1 output 0-10 V 2x M12 A 5 pin female
ME3-00R0-AL R - 2 outputs 4-20 mA 2x M12 A 5 pin female
ME3-00T0-AL T - 2 outputs 0-10 V 2x M12 A 5 pin female
ME3-00Z0-AL Z 1 input 4-20 mA 1 output 4-20 mA 2x M12 A 5 pin female
ME3-00K0-AL K 1 input 0-10 V 1 output 0-10 V 2x M12 A 5 pin female
ME3-00V0-AL V 1 input 0-10 V 1 output 4-20 mA 2x M12 A 5 pin female
ME3-00Y0-AL Y 1 input 4-20 mA 1 output 0-10 V 2x M12 A 5 pin female


We think you are in United States.
Update your location?