Digital Input Module Mod. ME4-0800-DC, ME4-0800-DL and ME4-1600-DT
Modules electrical
2x tie-rods
Digital Input Module Mod. ME4-0800-DC, ME4-0800-DL and ME4-1600-DT
The Digital Input Module can be connected at the left of the Multi-serial module and can be placed in any order with other, both Digital and analog input/output modules. The module integrates diagnostic functions and is available in versions with:
- 8 M8 3-pin connectors
- 4 M12 connectors - terminal block (Push-in) for the connection of 16 inputs
In the terminal block version, power supply is normally provided by the valve island directly. In case of loads exceeding 800mA, power supply is provided by an external power supply to be connected to a 2-pin terminal block connector (PWR).
Mod. | Coding reference | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME4-0800-DC | A | M8 3 pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-0800-DL | P | M12 5 pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-1600-DT | B | 2 terminal blocks 24 pin (push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | Internal: 800 mA for 16 sensors External: 2 A for 16 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital Input Module Mod. ME4-0800-DC and ME4-1600-DT
The Digital Input Module can be connected at the left of the Multi-serial module and can be placed in any order with other, both Digital and analog input/output modules. The module integrates diagnostic functions and is available in versions with:
- 8 M8 3-pin connectors
- 4 M12 connectors - terminal block (Push-in) for the connection of 16 inputs
In the terminal block version, power supply is normally provided by the valve island directly. In case of loads exceeding 800mA, power supply is provided by an external power supply to be connected to a 2-pin terminal block connector (PWR).
Mod. | Coding reference | Number of digital inputs | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME4-0800-DC | A | 8 | M8 3 pin female | 8 | 122 x 35,6 mm | 8 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-1600-DT | B | 16 | 2 terminal blocks 24 pin (push-in) | - | 122 x 35,6 mm | 8 yellow led 1 red led | 24 V DC | Internal: 800 mA for 16 sensors External: 2 A for 16 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital Input Module Mod. ME4-0800-DC, ME4-0800-DL and ME4-1600-DT
The Digital Input Module can be connected at the left of the Multi-serial module and can be placed in any order with other, both Digital and analog input/output modules. The module integrates diagnostic functions and is available in versions with:
- 8 M8 3-pin connectors
- 4 M12 connectors - terminal block (Push-in) for the connection of 16 inputs
In the terminal block version, power supply is normally provided by the valve island directly. In case of loads exceeding 800mA, power supply is provided by an external power supply to be connected to a 2-pin terminal block connector (PWR).
Mod. | Coding reference | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME4-0800-DC | A | M8 3 pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-0800-DL | P | M12 5 pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-1600-DT | B | 2 terminal blocks 24 pin (push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | Internal: 800 mA for 16 sensors External: 2 A for 16 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital Input Module Mod. ME4-0800-DC, ME4-0800-DL and ME4-1600-DT
The Digital Input Module can be connected at the left of the Multi-serial module and can be placed in any order with other, both Digital and analog input/output modules. The module integrates diagnostic functions and is available in versions with:
- 8 M8 3-pin connectors
- 4 M12 connectors - terminal block (Push-in) for the connection of 16 inputs
In the terminal block version, power supply is normally provided by the valve island directly. In case of loads exceeding 800mA, power supply is provided by an external power supply to be connected to a 2-pin terminal block connector (PWR).
Mod. | Coding reference | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME4-0800-DC | A | M8 3 pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-0800-DL | P | M12 5 pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-1600-DT | B | 2 terminal blocks 24 pin (push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | Internal: 800 mA for 16 sensors External: 2 A for 16 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital Input Module Mod. ME4-0800-DC, ME4-0800-DL and ME4-1600-DT
The Digital Input Module can be connected at the left of the Multi-serial module and can be placed in any order with other, both Digital and analog input/output modules. The module integrates diagnostic functions and is available in versions with:
- 8 M8 3-pin connectors
- 4 M12 connectors - terminal block (Push-in) for the connection of 16 inputs
In the terminal block version, power supply is normally provided by the valve island directly. In case of loads exceeding 800mA, power supply is provided by an external power supply to be connected to a 2-pin terminal block connector (PWR).
Mod. | Coding reference | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME4-0800-DC | A | M8 3 pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-0800-DL | P | M12 5 pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-1600-DT | B | 2 terminal blocks 24 pin (push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | Internal: 800 mA for 16 sensors External: 2 A for 16 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital Input Module Mod. ME4-0800-DC, ME4-0800-DL and ME4-1600-DT
The Digital Input Module can be connected at the left of the Multi-serial module and can be placed in any order with other, both Digital and analog input/output modules. The module integrates diagnostic functions and is available in versions with:
- 8 M8 3-pin connectors
- 4 M12 connectors - terminal block (Push-in) for the connection of 16 inputs
In the terminal block version, power supply is normally provided by the valve island directly. In case of loads exceeding 800mA, power supply is provided by an external power supply to be connected to a 2-pin terminal block connector (PWR).
Mod. | Coding reference | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME4-0800-DC | A | M8 3 pin female | 8 | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-0800-DL | P | M12 5 pin female | 4 | 122x35,6 mm | 4 yellow led 1 red led | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME4-1600-DT | B | 2 terminal blocks 24 pin (push-in) | - | 122x35,6 mm | 8 yellow led 1 red led | 24 V DC | Internal: 800 mA for 16 sensors External: 2 A for 16 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |