Initial subnet module Mod. ME3-0000-SL
This module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices.
Every subnet can have an extension of maximum 100 metres, with a maximum of 8 interruptions. Up to maximum 5 initial modules can be connected, one aside another or along the subnet in order to create a tree structure, in series or both, in order to optimize the length of the cables and the topology of the subnet in different applications. The module is equipped with the Bus-OUT connection only of subnet type M12 D 4 pin female.
Mod. | Coding reference | Bus-OUT connection | Max number of modules for subnet | Max extension of subnet per module |
ME3-0000-SL | S | M12D 4 pin female | 5 | 100 m |
Initial subnet module Mod. ME3-0000-SL
This module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices.
Every subnet can have an extension of maximum 100 metres, with a maximum of 8 interruptions. Up to maximum 5 initial modules can be connected, one aside another or along the subnet in order to create a tree structure, in series or both, in order to optimize the length of the cables and the topology of the subnet in different applications. The module is equipped with the Bus-OUT connection only of subnet type M12 D 4 pin female.
Mod. | Coding reference | Bus-OUT connection | Max number of modules for subnet | Max extension of subnet per module |
ME3-0000-SL | S | M12D 4 pin female | 5 | 100 m |