text.skipToContent text.skipToNavigation

6580 6

Full screen
Your configuration

Fittings Mod. 6580



Mod. A F G L N S S1 S2 Weight [g]
6580 6 6 11.7 12 34 16 5 2.2 1.6 16


We think you are in United States.
Update your location?