text.skipToContent text.skipToNavigation
Mod. 6580

Mod. 6580

Full screen
Your configuration

Fittings Mod. 6580 - Reducer



Mod. A B F G L M N Weight [g]
6580 6-4 6 4 12 9 31.5 16 14 12
6580 8-6 8 6 14 12.2 35 17.5 16 19
6580 10-8 10 8 16 14 39 20 17.5 25
6580 12-10 12 10 19 16 40.5 19 20 35


We think you are in United States.
Update your location?