text.skipToContent text.skipToNavigation
Mod. G6463

Mod. G6463

Nickel-plated brass
Thread metric parallel ISO-965 and BSPP ISO-228
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. G6463



Mod. A D C F G L P (min) SW Weight (g)
G6463 4-M5 4 M5 7,5 8,8 9,8 21,5 4,5 9 5,5
G6463 4-1/8 4 G1/8 10,5 8,8 13 24,5 6 12 13,5
G6463 4-1/4 4 G1/4 12,5 8,8 16,5 26,5 7 15 23
G6463 6-1/8 6 G1/8 10 11,7 13 25,5 6 12 13
G6463 6-1/4 6 G1/4 11,5 11,9 16,5 27 7 15 21,5
G6463 8-1/8 8 G1/8 9,5 13,7 15,2 27 6 14 13,5
G6463 8-1/4 8 G1/4 11,5 13,7 16,5 29 7 15 20,5
G6463 8-3/8 8 G3/8 12,5 13,7 20,5 30 8 19 25


We think you are in United States.
Update your location?