text.skipToContent text.skipToNavigation
Series 7000 GRIPfit

Series 7000 GRIPfit

Equal intermediate Y
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. B7560



Mod. A B F L M S T T1 T2 Weight (g)
B7560 4 4 4 18,2 33,2 9 4 10,8 9,5 13 6
B7560 6 6 6 23 36 11,4 4 14,5 11,5 14 9
B7560 8 8 8 27,2 41,5 13,5 4 17 14 15 15


We think you are in United States.
Update your location?