text.skipToContent text.skipToNavigation
Series 7000 GRIPfit

Series 7000 GRIPfit

Equal intermediate straight
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. B7580



Mod. A B G L Weight (g)
B7580 4 4 4 9,2 29,2 4
B7580 6 6 6 11,4 32 6
B7580 8 8 8 13,7 35,4 8


We think you are in United States.
Update your location?