text.skipToContent text.skipToNavigation
Mod. X6432

Mod. X6432

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X6432



A C D E F G H L SW SW1 Weight [g] Package
4 4,3 G1/8 15,3 10 15 6,5 33,6 12 14 33 10
4 4,3 G1/4 15,7 10 18,5 9 33,6 12 17 46 10
6 8,8 G1/8 16,1 11,9 15 6,5 44,6 12 14 35 10
6 5,8 G1/4 17,5 13 18,5 9 38,6 14 17 47 10
8 8,3 G1/8 17,3 15 15 6,5 48,8 14 14 52 10
8 8,3 G1/4 17,4 15 18,5 9 48,8 14 17 57 10
10 10,7 G1/4 20 17,4 18,5 9 55,8 17 17 79 10
10 10,7 G3/8 20,4 17,4 24 9 55,8 17 22 91 10
12 9,5 G1/4 20 20 18,5 9 57 17 17 82 10
12 9,5 G3/8 20,4 20 24 9 57 17 22 94 10
12 9,5 G1/2 20,4 20 30 9,5 57 17 27 115 10


We think you are in United States.
Update your location?