text.skipToContent text.skipToNavigation
Mod. X6550

Mod. X6550

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. X6550



Mod. A C F M SW Weight [g] Package
X6550 4 4 7,8 11 20,3 12 22 10
X6550 6 6 8,8 11,9 22,3 12 23 10
X6550 8 8 8,4 15 24,5 12 28 10
X6550 10 10 8,7 17,4 25,9 14 42 10
X6550 12 12 9,5 20 28,5 17 58 10


We think you are in United States.
Update your location?