text.skipToContent text.skipToNavigation

2541 1/4-1/4

Full screen
Your configuration

Fittings Mod. 2541



Mod. A B H L SW SW1 Weight [g]
2541 1/4-1/4 G1/4 G1/4 7 31,5 17 14 26


We think you are in United States.
Update your location?