text.skipToContent text.skipToNavigation

2541 3/8-3/8

Full screen
Your configuration

Fittings Mod. 2541



Mod. A B H L SW SW1 Weight [g]
2541 3/8-3/8 G3/8 G3/8 8 34 20 19 39


We think you are in United States.
Update your location?