text.skipToContent text.skipToNavigation

2612 1/4

Full screen
Your configuration

Fittings Mod. 2612



Mod. A G H L SW Weight [g]
2612 1/4 G1/4 16,4 7 9,5 6 9


We think you are in United States.
Update your location?