text.skipToContent text.skipToNavigation

6432 4-1/8

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 4-1/8 4 G1/8 3.5 14.5 9 6 35 8 12 19


We think you are in United States.
Update your location?