text.skipToContent text.skipToNavigation

6432 5-M5

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 5-M5 5 M5 5.5 12.5 10 4 41 9 8 19


We think you are in United States.
Update your location?