text.skipToContent text.skipToNavigation

6432 6-1/8

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 6-1/8 6 G1/8 4 15 12.7 6 40 9 12 29


We think you are in United States.
Update your location?