text.skipToContent text.skipToNavigation

6442 4-M5

Full screen
Your configuration

Fittings Mod. 6442



Mod. A D C E F H L M SW SW1 Weight [g]
6442 4-M5 4 M5 3.5 12.5 9 4 34 17.5 8 8 18


We think you are in United States.
Update your location?