text.skipToContent text.skipToNavigation

6442 8-3/8

Full screen
Your configuration

Fittings Mod. 6442



Mod. A D C E F H L M SW SW1 Weight [g]
6442 8-3/8 8 G3/8 5 17 14.2 7 46.5 22.5 11 19 50


We think you are in United States.
Update your location?