text.skipToContent text.skipToNavigation

6442 12-3/8

Full screen
Your configuration

Fittings Mod. 6442



Mod. A D C E F H L M SW SW1 Weight [g]
6442 12-3/8 12 G3/8 7.3 20.5 19.5 7 54 26.5 15 19 64
6442 12-3/8 12 G3/8 7.3 20.5 19.5 7 54 26.5 15 19 64


We think you are in United States.
Update your location?