text.skipToContent text.skipToNavigation

6463 10-1/4

Full screen
Your configuration

Fittings Mod. 6463



Mod. A D C F G L P (min) SW Weight [g]
6463 10-1/4 10 G1/4 11.3 15.4 18.5 31.5 7 17 29


We think you are in United States.
Update your location?