text.skipToContent text.skipToNavigation

6522 8-3/8

Full screen
Your configuration

Fittings Mod. 6522



Mod. A D C E F H M SW SW1 Weight [g]
6522 8-3/8 8 G3/8 17.5 17 14.2 7 22.5 11 19 45


We think you are in United States.
Update your location?