text.skipToContent text.skipToNavigation

6550 8

Full screen
Your configuration

Fittings Mod. 6550



Mod. A C F M SW Weight [g]
6550 8 8 5 14.2 22.5 11 22


We think you are in United States.
Update your location?