text.skipToContent text.skipToNavigation

6560 8

Full screen
Your configuration

Fittings Mod. 6560



Mod. A C F L M Weight [g]
6560 8 8 9 28.5 44 14.5 42


We think you are in United States.
Update your location?