text.skipToContent text.skipToNavigation

6580 12

Full screen
Your configuration

Fittings Mod. 6580



Mod. A F G L N S S1 S2 Weight [g]
6580 12 12 18.3 19 39.5 19.2 5.2 2.2 1.6 40


We think you are in United States.
Update your location?