text.skipToContent text.skipToNavigation

6590 8

Full screen
Your configuration

Fittings Mod. 6590



Mod. A B F L N MAX SW SW1 T Weight [g]
6590 8 8 M16x1 14.5 36 17.5 11.5 19 19 21 35


We think you are in United States.
Update your location?