text.skipToContent text.skipToNavigation

6590 12

Full screen
Your configuration

Fittings Mod. 6590



Mod. A B F L N MAX SW SW1 T Weight [g]
6590 12 12 M20x1 18.8 39.5 19.2 14.5 24 24 25 56


We think you are in United States.
Update your location?