text.skipToContent text.skipToNavigation

6593 6-1/4

Full screen
Your configuration

Fittings Mod. 6593



Mod. A D E F G H L K (max) K (min) SW SW1 Weight [g]
6593 6-1/4 6 G1/4 11.5 M12x1 18.5 7 26 6.5 2 17 17 22


We think you are in United States.
Update your location?