text.skipToContent text.skipToNavigation

6593 8-1/8

Full screen
Your configuration

Fittings Mod. 6593



Mod. A D E F G H L K (max) K (min) SW SW1 Weight [g]
6593 8-1/8 8 G1/8 10 M15x1 18.5 6 27 9.5 2 17 19 26


We think you are in United States.
Update your location?