text.skipToContent text.skipToNavigation

6593 8-1/4

Full screen
Your configuration

Fittings Mod. 6593



Mod. A D E F G H L K (max) K (min) SW SW1 Weight [g]
6593 8-1/4 8 G1/4 11.5 M15x1 18.5 7 28.5 9.5 2 17 19 26


We think you are in United States.
Update your location?