text.skipToContent text.skipToNavigation

6800 5-8

Full screen
Your configuration

Fittings Mod. 6800



Mod. A G C F L T Weight [g]
6800 5-8 5 8 18 10 33 20.5 12


We think you are in United States.
Update your location?