text.skipToContent text.skipToNavigation

S2020 1/8-1/8

Full screen
Your configuration

Fittings Mod. S2020



Mod. A B E H M SW Weight [g]
S2020 1/8-1/8 R1/8 G1/8 11,5 8,5 19 11 16


We think you are in United States.
Update your location?